【DO!BOOK・ページリンク】
p-e11-7-25a   84 / 173

BOOKをみる

10秒後にBOOKのページに移動します


o12, o16, o20, o25 B S D Through-hole/Both ends tapped common (Standard) Foot Rod flange Head flange Double clevis Mounting B L F G D Cushion S Nil Without auto switch . Refer to page 161 for the applicable auto switch model. 20 30 12 mm 16 mm 20 mm 25 mm Bore size 12 16 20 25 . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. C Cylinder stroke (mm) M9BW Series 25A-CQSュS . Specifications and dimensions for the 25A-series are the same as standard products. Mounting Bracket Part No. for Series 25ABore size (mm) Foot (1) Flange 12 16 20 25 25-CQS-L012 25-CQS-L016 25-CQS-L020 25-CQS-L025 25-CQS-F012 25-CQS-F016 25-CQS-F020 25-CQS-F025 Double clevis 25-CQS-D012 25-CQS-D016 25-CQS-D020 25-CQS-D025 Note 1) When ordering foot bracket, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot or Flange style: Body mounting bolt Double clevis style: Clevis pin, Type C retaining ring for axis, Body mounting bolt 25A C D QS How to Order Compact Cylinder: Anti-lateral Load Type Series compatible with secondary batteries Anti-lateral load type Bore size 12, 16 20, 25 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 Number of auto switches Nil Sn 2 pcs. 1 pc. “n” pcs. Auto switch Action D Double acting Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQSLS12-25DC . With cushion only. Body option With rubber bumper Rod end male thread With rubber bumper C Rod end female thread (Standard) CM . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch 82 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters