o12, o16, o20, o25 B D M9BW Standard With rubber bumper Rod end male thread Body option Nil C M 20 30 . Combination of body options is available. 12 mm 16 mm 20 mm 25 mm 12 16 20 25 . In the case of long strokes, use either ends tapped mounting or bracket mounting. . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. Through-hole/Both ends tapped common (Standard) Foot Rod flange Head flange Double clevis B L F G D Bore size 12, 16 20 25 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 Long stroke 35, 40, 45, 50, 75, 100, 125, 150, 175, 200 75, 100, 125, 150, 175, 200 75, 100, 125, 150, 175, 200, 250, 300 Series 25A-CQS Mounting Bracket Part No. for Series 25ABore size (mm) Foot Note 1) Flange 12 16 20 25 25-CQS-L012 25-CQS-L016 25-CQS-L020 25-CQS-L025 25-CQS-F012 25-CQS-F016 25-CQS-F020 25-CQS-F025 Double clevis 25-CQS-D012 25-CQS-D016 25-CQS-D020 25-CQS-D025 Note 1) When ordering foot bracket, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot or Flange style: Body mounting bolt Double clevis style: Clevis pin, Type C retaining ring for axis, Body mounting bolt. 25A C D QS Compact Cylinder: Standard Type Double Acting, Single Rod How to Order Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Mounting Cylinder stroke (mm) Number of auto switches Nil Sn 2 pcs. 1 pc. “n” pcs. Nil Without auto switch Auto switch . Refer to page 161 for the applicable auto switch model. Action D Double acting Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQSL25-30D With rubber bumper Rod end male thread With rubber bumper Rod end female thread (Standard) C CM . Rubber bumper is standard equipment for long stroke type. Bore size . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch 81