【DO!BOOK・ページリンク】
p-e11-7-25a   80 / 173

BOOKをみる

10秒後にBOOKのページに移動します


300 Cylinder stroke (mm) 125 Bore size L 125 140 160 125 mm 140 mm 160 mm M9BW Port thread type Nil TN TF Rc NPT G Series 25A-CS2 o125, o140, o160 . Order two foot brackets per cylinder. .. A clevis pin and split pins are shipped together with double clevis. Axial foot . Flange Single clevis Double clevis .. Bore size (mm) 125 CS2-L12 CS2-F12 CS2-C12 25A-CS2-D12 140 CS2-L14 CS2-F14 CS2-C14 25A-CS2-D14 160 CS2-L16 CS2-F16 CS2-C16 25A-CS2-D16 125 140 160 Mounting bracket Bore size 1000 or less 1600 or less Maximum stroke Basic, Head flange, Single clevis,Double clevis, Center trunnion Foot, Rod flange 1200 or less 25A C D S2 . Specifications and dimensions for the 25A-series are the same as standard products. Mounting Bracket Part No. for Series 25AAir Cylinder: Standard Type Double Acting, Single Rod How to Order Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. Basic Foot Rod flange Head flange Single clevis Double clevis Center trunnion Mounting B L F G C D T . Refer to page 161 for the applicable auto switch model. Auto switch Nil Without auto switch Number of auto switches 2 pcs. 3 pcs. 1 pc. “n” pcs. Nil 3 S n Built-in Magnet Cylinder Model If a built-in magnet cylinder without auto switch is required, there is no need to enter the symbol for auto switch. (Example) 25A-CS2B125-100 Series compatible with secondary batteries 78 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters