【DO!BOOK・ページリンク】
p-e11-7-25a   79 / 173

BOOKをみる

10秒後にBOOKのページに移動します


L 50 100 Z . When axial foot brackets are used, two pieces should be ordered for each cylinder. .. A clevis pin, flat washers and split pins are shipped together with double clevis. Axial foot . Flange Single clevis Double clevis .. Bore size (mm) 40 90-CA2-L04 25A-CA2-F04 25A-CA2-C04 25A-CA2-D04 50 90-CA2-L05 25A-CA2-F05 25A-CA2-C05 25A-CA2-D05 63 90-CA2-L06 25A-CA2-F06 25A-CA2-C06 25A-CA2-D06 80 90-CA2-L08 25A-CA2-F08 25A-CA2-C08 25A-CA2-D08 100 90-CA2-L10 25A-CA2-F10 25A-CA2-C10 25A-CA2-D10 M9BW Number of auto switches Basic Axial foot Rod flange Head flange Single clevis Double clevis Center trunnion Mounting B L F G C D T Bore size 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Cylinder stroke (mm) . Refer to page 161 for the applicable auto switch model. Auto switch Nil Without auto switch Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch (Example) 25A-CDA2L40-100Z o40, o50, o63, o80, o100 Series 25A-CA2 . Intermediate strokes not listed above are produced upon receipt of order. 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 40 50, 63 80, 100 25A C D A2 Mounting Bracket Part No. for Series 25AAir Cylinder: Standard Type Double Acting, Single Rod How to Order Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. 2 pcs. 1 pc. 3 pcs. “n” pcs. Nil S 3 n . Specifications and dimensions for the 25A-series are the same as standard products. Series compatible with secondary batteries 77