【DO!BOOK・ページリンク】
p-e11-7-25a   77 / 173

BOOKをみる

10秒後にBOOKのページに移動します


32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm L 32 50 M9BW 32 40 50 63 80 100 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 32 25-MB-L03 MB-F03-XC7 25-MB-C03 25-MB-D03 40 25-MB-L04 MB-F04-XC7 25-MB-C04 25-MB-D04 50 25-MB-L05 MB-F05-XC7 25-MB-C05 25-MB-D05 63 25-MB-L06 MB-F06-XC7 25-MB-C06 25-MB-D06 80 25-MB-L08 MB-F08-XC7 25-MB-C08 25-MB-D08 100 25-MB-L10 MB-F10-XC7 25-MB-C10 25-MB-D10 25A M D B o32, o40, o50, o63, o80, o100 Series 25A-MB Air Cylinder: Single Rod 2 pcs. 1 pc. 3 pcs. “n” pcs. How to Order . Specifications and dimensions for the 25A-series are the same as standard products. Number of auto switches Nil S 3 n Auto switch Nil Without auto switch . Refer to page 161 for the applicable auto switch model. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. Series compatible with secondary batteries Mounting B L F G C D T Basic Axial foot Rod flange Head flange Single clevis Double clevis Center trunnion Bore size If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-MDBB40-100Z Note 1) Two foot brackets required for one cylinder. Note 2) Accessories for each mounting bracket are as follows: Foot, flange, single clevis/body mounting bolt, double clevis/body mounting bolt, clevis pin, flat washers and split pins. Foot Note 1) Flange Single clevis Double clevis Bore size (mm) Bore (mm) Standard stroke (mm) . Intermediate strokes are available. (No spacer is used.) Cylinder stroke (mm) Built-in Magnet Cylinder Model Mounting Bracket Part No. for Series 25AZ 75