【DO!BOOK・ページリンク】
p-e11-7-25a   76 / 173

BOOKをみる

10秒後にBOOKのページに移動します


. Not available for o80 or o100. Note) Mounting bracket is shipped together with the product, but not assembled. L N 25 100 20 25 32 40 50 63 80 100 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm M9BW N A Nil 20 25 32 40 50, 63 80 100 1500 2 Note) 1 1 1 1 20 90-CG-L020 90-CG-F020 25-CG-T020 25-CG-D020 25-CG-020-24A 25 90-CG-L025 90-CG-F025 25-CG-T025 25-CG-D025 25-CG-025-24A 32 90-CG-L032 90-CG-F032 25-CG-T032 25-CG-D032 25-CG-032-24A 40 90-CG-L040 90-CG-F040 25-CG-T040 25-CG-D040 25-CG-040-24A 50 90-CG-L050 90-CG-F050 25-CG-T050 25-CG-D050 25-CG-050-24A S n 63 25-CG-L063 25-CG-F063 25-CG-T063 25-CG-D063 25-CG-063-24A 80 25-CG-L080 25-CG-F080 . 25-CG-D080 25-CG-080-24A 100 25-CG-L100 25-CG-F100 . 25-CG-D100 25-CG-100-24A 25A C D G1 o20, o25, o32, o40, o50, o63, o80, o100 Air Cylinder: Standard Type Double Acting, Single Rod How to Order . Specifications and dimensions for the 25A-series are the same as standard products. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. . Refer to page 161 for the applicable auto switch model. Series compatible with secondary batteries Rubber bumper Air cushion If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDG1FN32-100 Series 25A-CG1 2 pcs. 1 pc. “n” pcs. Without auto switch Bore size (mm) Standard stroke (1) (mm) 25, 50, 75, 100, 125, 150, 200 Long stroke (2) (mm) 201 to 350 301 to 400 301 to 450 301 to 800 301 to 1200 301 to 1400 301 to 1500 25, 50, 75, 100, 125, 150, 200, 250, 300 Note 1) Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) Long stroke is compatible with the axial foot and rod side flange types. When other mounting brackets are used or the long stroke exceeds the limit, the allowable maximum stroke length is determined using the stroke selection table. (WEB catalog or Best Pneumatics No. 2) Maximum stroke (mm) Mounting bracket Description Bore size (mm) Note) Order two foot brackets per cylinder. Foot x 2, Mounting bolt x 8 Flange x 1, Mounting bolt x 4 Trunnion pin x 2, Trunnion bolt x 2, Flat washer x 2 Clevis x 1, Mounting bolt x 4, Clevis pin x 1, Retaining ring x 2 Pivot bracket x 1 Flange Foot Trunnion pin Clevis Pivot bracket Min. order Number of auto switches Auto switch Nil Cylinder stroke (mm) Bore size Type Built-in Magnet Cylinder Model Mounting Bracket Part No. for Series 25AB L F G U. T. D Basic Axial foot Rod flange Head flange Rod trunnion Head trunnion Clevis Mounting 74 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters