【DO!BOOK・ページリンク】
p-e11-7-25a   75 / 173

BOOKをみる

10秒後にBOOKのページに移動します


L 150 M9BW B L F G C D U T E BZ FZ UZ 20 25 32 40 20 mm 25 mm 32 mm 40 mm 40 20 25 32 40 25, 50, 75, 100, 125, 150 200, 250, 300 1000 1500 2000 2000 20 25 32 40 CM-L020B-XB12 CM-F020B-XB12 25-CM-C020B 25-CM-D020B 25-CM-T020B CM-L032B-XB12 CM-F032B-XB12 25-CM-C032B 25-CM-D032B 25-CM-T032B CM-L040B-XB12 CM-F040B-XB12 25-CM-C040B 25-CM-D040B 25-CM-T040B 25A C D M2 o20, o25, o32, o40 Series 25A-CM2 Air Cylinder: Standard Type Double Acting, Single Rod Series compatible with secondary batteries How to Order Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. . Refer to page 161 for the applicable auto switch model. Auto switch Nil Without auto switch Nil S n Number of auto switches 2 pcs. 1 pc. “n” pcs. . Specifications and dimensions for the 25A-series are the same as standard products. Mounting Basic Axial foot Rod flange Head flange Single clevis Double clevis Rod trunnion Head trunnion Integral clevis Boss-cut/Basic Boss-cut/ Rod trunnion Boss-cut/ Rod flange Bore size Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDM2F32-100 Cylinder Stroke (mm) Bore size (mm) Maximum stroke (mm) Standard stroke (1) (mm) Note 1) Other intermediate strokes can be manufactured upon receipt of order. Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) When exceeding 300 strokes, the allowable maximum stroke length is determined by the stroke selection table. Bore size (mm) Mounting Bracket Part No. for Series 25AMin. Description (for min. order) order 2 1 1 1 1 2 foots, 1 mounting nut 1 flange 1 single clevis, 3 liners 1 double clevis, 3 liners, 1 clevis pin, 2 retaining rings 1 trunnion, 1 trunnion nut . Order 2 foot brackets for each cylinder unit. .. 3 liners are attached with a clevis bracket for adjusting the mounting angle. ... A clevis pin and retaining rings (split pins for o40) are attached. Mounting bracket Axial foot Flange Single clevis Double clevis (with pin) Trunnion (with nut) . .. . .... 73