【DO!BOOK・ページリンク】
p-e11-7-25a   73 / 173

BOOKをみる

10秒後にBOOKのページに移動します


25A-CDJ2B16-60Z-B 10 16 10 mm 16 mm Nil Without auto switch 10 16 15, 30, 45, 60, 75, 100, 125, 150 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 10 16 90-CJ-L010B 90-CJ-F010B 90-CJ-L016B 90-CJ-F016B o10, o16 Series 25A-CJ2 Air Cylinder: Standard Type Double Acting, Single Rod . Specifications and dimensions for the 25A-series are the same as standard products. Bore size How to Order Mounting Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . In the case of without magnet for switch, auto switch cannot be mounted. . Refer to page 161 for the applicable auto switch model. . Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Auto switch Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Example Band mounting style Built-in Magnet Cylinder Model Mounting Bracket Part No. for Series 25ASuffix the symbol “-B” (Band mounting style) to the end of part number for cylinder with auto switch. . Double clevis is only available for being perpendicular to axis. . Double-side bossed type is only available for being perpendicular to axis. Mounting bracket Foot bracket Flange bracket Bore size (mm) Cylinder standard stroke (mm) C D J2 L 16 60 Z M9BW B B E D L M F G Basic Double-side bossed Double clevis Single foot Double foot Rod flange Head flange . Refer to page 165 for auto switch mounting brackets. B Band mounting Auto switch mounting type Head cover port location Bore size (mm) Symbol 25A Series compatible with secondary batteries Nil R Perpendicular to axis Axial . Mounting bracket is shipped to- o10, o16 gether with the product, but not assembled. 71