【DO!BOOK・ページリンク】
p-e11-7-25a   69 / 173

BOOKをみる

10秒後にBOOKのページに移動します


25A VG342 5 D 04 A Low power consumption 4.8 W DC (Standard type) 2 W DC (Energy-saving type) No lubrication required Possible to use in vacuum or under low pressures External pilot Vacuum: Up to .101.2 kPa Low pressure: 0 to 0.2 MPa Changeable actuation: N.C., N.O., or external pilot Can be used as a selector or divider valve (External pilot) Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Light/Surge voltage suppressor Nil None Z With light /surge voltage suppressor (Except grommet type) . Semi-standard Y. Energy-saving type (DC only) Nil Standard type E. Continuous duty type Pilot valve option A N.C. (Normally closed) Nil External pilot B N.O. (Normally open) Passage symbol Nil Rc Thread type 1 2 3 4 1 Port size 04 06 10 Valve option Nil R Internal pilot External pilot Rated voltage 24 VDC 12 VDC 5 6. . Semi-standard Electrical entry D DIN terminal Rubber Seal Series 25A-VG342 3 Port Solenoid Valve Direct Operated Poppet Type How to Order 67