【DO!BOOK・ページリンク】
p-e11-7-25a   67 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VP 3 4 4 5 D 1 01 A 3 5 7 VP300 VP500 VP700 5 6 24 VDC 12 VDC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC 25A How to Order Note) Only DIN and conduit terminal types are available for AC mode. Refer to the electrical entry for details. Base mounted Series Pilot type Nil R Internal pilot External pilot Pressure specifications Nil K Standard (0.7 MPa) High pressure type (1.0 MPa) Type of actuation A B N.C. (Normally closed) N.O. (Normally open) Thread type Nil F N T Rc G NPT NPTF Coil specifications Nil T Standard With power saving circuit (DC only) Note) Be sure to select the power saving circuit type when it is continuously energized for a long time. . “T” type is only available for DC mode. When “T” is selected, only “Z” type of light/surge voltage suppressor is available. Rated voltage DC AC (50/60 Hz) Port size (Sub-plate) 01 02 03 04 Symbol Nil Port size VP300 Without sub-plate. 1/8 1/4 3/8 1/2 VP500 VP700 . With a gasket and two mounting bolts. キ キ . . . キ キ . . . キ キ DC AC Electrical entry Conduit terminal DIN terminal DIN (EN175301-803) terminal D: With connector Y: With connector T: Conduit terminal [IP65 compatible] [IP65 compatible] [IP65 compatible] CEcompliant Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type DC AC キ キ キ キ キ キ . キ . . Light/surge voltage suppressor Nil S Z R U Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor With surge voltage suppressor (Non-polar) With light /surge voltage suppressor (Non-polar) Note) There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Note) 65 Rubber Seal 3 Port/Pilot Poppet Type Series 25A-VP344/544/744