【DO!BOOK・ページリンク】
p-e11-7-25a   66 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VP 3 4 2 5 D 1 01 A 3 5 7 VP300 VP500 VP700 DC AC A B DC AC 25A How to Order Note) Only DIN and conduit terminal types are available for AC mode. Refer to the electrical entry for details. Body ported Series Series compatible with secondary batteries Nil R Internal pilot External pilot Pilot type Pressure specification Nil K Standard (0.7 MPa) High pressure type (1.0 MPa) Thread type Nil F N T Rc G NPT NPTF Type of actuation N.C. (Normally closed) N.O. (Normally open) Bracket Nil F Without bracket With bracket Port size 01 02 03 04 Symbol Port size VP300 1/8 1/4 3/8 1/2 キ キ . . . キ キ . . . キ キ キ キ キ キ キ キ . キ . . VP500 VP700 Coil specification Nil T Standard With power saving circuit (DC only) Note) Be sure to select the power saving circuit type when it is continuously energized for a long time. . “T” type is only available for DC mode. When “T” is selected, only “Z” type of light/surge voltage suppressor is available. Rated voltage 5 6 24 VDC 12 VDC DC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC AC (50/60 Hz) Electrical entry Conduit terminal DIN terminal DIN (EN175301-803) terminal D: With connector Y: With connector T: Conduit terminal [IP65 compatible] [IP65 compatible] [IP65 compatible] CEcompliant Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Light/surge voltage suppressor Nil S Z R U Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor With surge voltage suppressor (Non-polar) With light /surge voltage suppressor (Non-polar) Note) Note) There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. . Specifications and dimensions for the 25A-series are the same as standard products. 64 Rubber Seal 3 Port/Pilot Poppet Type Series 25A-VP342/542/742 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters