【DO!BOOK・ページリンク】
p-e11-7-25a   64 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valves 5 Port Solenoid Valve Series 25A-VQZ1000 Connector Kit Series VQZ 1 2 1 VQZ1000 body width 10 mm Seal type 1 Rubber seal Type of actuation 1 2 3 4 5 Note) 8 Note) 9 Note) 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-port for mixture mounting N.C. 3-port for mixture mounting N.O. Manual override B Non-locking push type (Tool required) Locking type (Tool required) Nil 1 1 M Body type 2 Body ported Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Electrical entry G L LO M MO Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector None Yes Light/surge Symbol Electrical entry voltage suppressor Series 1 VQZ1000 VV5QZ 1 2 08 C Stations 02 20 2 stations 20 stations … … Manifold type 2 Body ported Kit type C Connector How to Order Manifold Manifold Function Standard High speed response type Nil B Symbol Specifications DC (0.35 W) キ (0.9 W) キ キ . AC Caution 1 C6 Port size [4(A), 2(B) port] o4 One-touch fitting o6 One-touch fitting M5 thread C4 C6 M5 Symbol Port size CE-compliant Nil Q . CE-compliant CE-compliant Nil Q . CE-compliant Note) DC-type only. Body Ported Plug Lead Unit 25A Series compatible with secondary batteries Series compatible with secondary batteries 25A Use standard (DC) specification for continuous duty. Note) 3 port for mixture mounting is only available for port size C4 or C6. 5 [Option] . Specifications and dimensions for the 25A-series are the same as standard products. 62 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters