【DO!BOOK・ページリンク】
p-e11-7-25a   63 / 173

BOOKをみる

10秒後にBOOKのページに移動します


+- Series 1 VQZ1000 body width 10 mm Body type 2 Body ported Manual override Seal type 1 Rubber seal VQZ 1 1 2 1 5 M 1 C6 Nil: Non-locking push type (Tool required) B: Locking type (Tool required) Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Port size [4(A), 2(B) port] o4 One-touch fitting o6 One-touch fitting M5 thread C4 C6 M5 Symbol Port size 5 Port Solenoid Valve Series 25A-VQZ1000 Single Unit Function Standard High speed response type Nil B Symbol Specifications DC (0.35 W) キ (0.9 W) キ キ . AC Caution Electrical entry G: Grommet (DC specification) L: L-type plug connector with lead wire LO: L-type plug connector without connector M: M-type plug connector with lead wire MO: M-type plug connector without connector With light/ surge voltage suppressor With light/ surge voltage suppressor With light/ surge voltage suppressor With light/ surge voltage suppressor CE-compliant Nil Q . CE-compliant Option Nil: None F: With bracket 2 position single type only Bracket Note) 3 port for mixture mounting is only available for port size C4 or C6. How to Order Valves Body Ported Plug Lead Unit [Option] Note) DC-type only. Use standard (DC) specification for continuous duty. 25A Series compatible with secondary batteries Type of actuation 1 2 3 4 5 8 9 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-port for mixture mounting N.C. 3-port for mixture mounting N.O. . Specifications and dimensions for the 25A-series are the same as standard products. +- +- +. -+ +- 61