【DO!BOOK・ページリンク】
p-e11-7-25a   62 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VV5QZ 1 5 08 C6 Series 1 VQZ1000 C R Stations 02 20 2 stations 20 stations … … Manifold type 5 Base mounted Kit type Option R None External pilot type Nil C Connector Note) Specify port mixture/with port plug by the manifold specification sheet. Port mixture and port plug are available only for One-touch fitting type. Port size [4(A), 2(B) port] Symbol C4 C6 M5 CM Note) Port size o4 One-touch fitting o6 One-touch fitting M5 thread Mixture of port sizes Series VQZ 1 5 1 VQZ1000 body width 10 mm Seal type 1 Rubber seal Type of actuation 1 2 3 4 5 8 9 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-port for mixture mounting N.C. 3-port for mixture mounting N.O. Manual override B Non-locking push type (Tool required) Locking type (Tool required) Nil 1 1 5 M 1 Body type 5 Base mounted Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Electrical entry G L LO M MO Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector None Yes Light/surge voltage suppressor Symbol Electrical entry How to Order Valves How to Order Manifold 5 Port Solenoid Valve Series 25A-VQZ1000 Manifold Connector Kit Function Caution CE-compliant Nil Q . CE-compliant Nil Standard High speed response type External pilot type B R Symbol Specifications DC (0.35 W) キ (0.9 W) キ キ キ キ . AC High speed response/ BR External pilot type (0.9 W) キ . CE-compliant Nil Q . CE-compliant Note) DC-type only. Base Mounted Plug Lead Unit [Option] 25A Series compatible with secondary batteries 25A Series compatible with secondary batteries Use standard (DC) specification for continuous duty. . Specifications and dimensions for the 25A-series are the same as standard products. 60 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters