【DO!BOOK・ページリンク】
p-e11-7-25a   61 / 173

BOOKをみる

10秒後にBOOKのページに移動します


+. -+ +- +- +- Series 25A VQZ 1 1 5 5 M 1 VQZ1000 body width 10 mm 5 Body type Base mounted Port size Nil Port size Without sub-plate 01 Rc1/8 Manual override Nil: Non-locking push type (Tool required) B: Locking type (Tool required) Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC 1 Seal type 1 Rubber seal Symbol 5 Port Solenoid Valve Series 25A-VQZ1000 Function Nil Standard High speed response type External pilot type B R Symbol Specifications DC (0.35 W) キ (0.9 W) キ キ キ キ . AC Caution Electrical entry G: Grommet (DC specification) L: L-type plug connector with lead wire LO: L-type plug connector without connector M: M-type plug connector with lead wire MO: M-type plug connector without connector With light/ surge voltage suppressor With light/ surge voltage suppressor With light/ surge voltage suppressor With light/ surge voltage suppressor CE-compliant Nil Q . CE-compliant 1 01 BR High speed response/External pilot type (0.9 W) キ . How to Order Valves Note) DC-type only. Single Unit Base Mounted Plug Lead Unit Series compatible with secondary batteries [Option] Use standard (DC) specification for continuous duty. Type of actuation 1 2 3 4 5 8 9 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-port for mixture mounting N.C. 3-port for mixture mounting N.O. . Specifications and dimensions for the 25A-series are the same as standard products. 59