【DO!BOOK・ページリンク】
p-e11-7-25a   58 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Mounting screw: Stainless steel The electric parts are made of copper. One-touch fitting Body: Stainless steel How to Order Manifold FD2 01 16 Note) 1 station 16 stations SS5Q24 08 Stations 25A Option D Nil 02 to 16 (1) B K (2) N R None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Manifold mounting D E Note) DIN rail mounting Direct mounting Electrical entry Kit type C FD0 FD1 FD2 FD3 D side . 1 to 12 stations 1 to 16 stations 24 . 16 stations . Cable specifications Connector kit D-sub connector (25P) kit, without cable D-sub connector (25P) kit, with 1.5 m cable D-sub connector (25P) kit, with 3.0 m cable D-sub connector (25P) kit, with 5.0 m cable Stations Max. number of stations for special wiring specifications Max. number of solenoids Lead wire connector location (1) Connector kit D-sub connector kit U side D side Note 1) Specify DIN rail length with “Dュ” at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D08 Note 2) When installing back pressure check valves only on the stations required, enter the part number and specify the mounting stations on a manifold specification sheet. Note 3) Standard wiring specifications are for double wiring. Indicate wiring specifications for single wiring or mixed single and double wiring, or when exceeding the standard maximum number of stations. (Except C kit.) Note 4) For specifying two or more options, enter them alphabetically. Example: -BKN . Manifold option parts are the same as standard products. F kit C kit Nil Q . CE-compliant CE-compliant 1(P), 3(R) port size Nil 00T 1(P), 3(R) port, One-touch fittings for o10 1(P), 3(R) port, One-touch fittings for o3/8" Note) Type “E” is only available with a C kit. 25A-SSQ2000-10A-4 Blanking plate assembly Mounting screw: Stainless steel One-touch fitting Body: Stainless steel Series compatible with secondary batteries Plug Lead Unit Series 25A-SQ2000 [Option] Note) The maximum number of stations depends on the type of electrical entries. . Specifications and dimensions for the 25A-series are the same as standard products. Note 1) The maximum number of stations should not be more than the maximum number of solenoids. (The number of solenoids are counted as: 1 for single solenoids and 2 for type 3P and 4P double solenoids.) . Refer to the Best Pneumatics No. 1 for manifold spare parts. 56 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters