【DO!BOOK・ページリンク】
p-e11-7-25a   56 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold [Option] Plug-in Unit Series 25A-SQ2000 25A SS5Q23 08 FD2 Stations Electrical entry Option D Manifold mounting Kit type FD0 FD1 FD2 FD3 TD0 LD0 LU0 LD1 LU1 LD2 LU2 SDQ SDV D side D side D side U side D side U side D side U side D side 1 to 12 stations 1 to 10 stations 1 to 12 stations 1 to 8 stations 1 to 8 stations 24 16 . 16 16 16 stations 16 stations . 16 stations 16 stations Cable specifications Lead wire kit with 0.6 m cable Lead wire kit with 1.5 m cable Lead wire kit with 3.0 m cable Terminal block box kit D-sub connector (25P) kit, without cable D-sub connector (25P) kit, with 1.5 m cable D-sub connector (25P) kit, with 3.0 m cable D-sub connector (25P) kit, with 5.0 m cable DeviceNet. CC-Link Station Lead wire connector location Lead wire kit Note 1) Specify DIN rail length with “Dュ” at the end. (Enter the number of stations inside ュ.) The number of stations that may be displayed is longer than the manifold number of stations. Example: -D08 Note 2) When installing back pressure check valves only on the stations required, enter the part number and specify the mounting stations on a manifold specification sheet. Note 3) Standard wiring specifications are for double wiring. Indicate wiring specifications for single wiring or mixed single and double wiring, or when exceeding the standard maximum number of stations. (Except L kit.) Note 4) For specifying two or more options, enter them alphabetically. Example: -BKN . Manifold option parts are the same as standard products. D-sub connector kit Mounting screw:Stainless steel The electric parts are made of copper. The electric parts are made of copper. One-touch fitting Body: Stainless steel Mounting screw: Stainless steel Mounting screw: Stainless steel One-touch fitting Body: Stainless steel One-touch fitting Body: Stainless steel Symbol Protocol type SI unit part no. Page EX140-SDN1-X220 P.58 EX140-SMJ1-X220 DeviceNet. CC-Link SDQ SDV SI unit part no. 1(P), 3(R) port size CE-compliant 25A-SSQ2000-10A-3 Blanking plate assembly Series compatible with secondary batteries 01 16 Note) 1 station 16 stations Note) The maximum number of stations depends on the type of electrical entries. Nil Q . CE-compliant D E Note) DIN rail mounting Direct mounting None DIN rail length specified Back pressure check valve Special wiring specifications (Except double wiring) With name plate (Side ported only) External pilot specifications Nil 00T 1(P), 3(R) port One-touch fittings for o10 1(P), 3(R) port One-touch fittings for o3/8" Max. number of stations for special wiring specifications F kit U side D side Terminal block box kit T kit L kit S kit Serial transmission kit EX140 integrated-type (for output) serial transmission system (3) . Specifications and dimensions for the 25A-series are the same as standard products. Note 1) The maximum number of stations should not be more than the maximum number of solenoids. (The number of solenoids are counted as: 1 for single solenoids and 2 for type 3P and 4P double solenoids.) Note 2) Refer to the Best Pneumatics No. 1 for the details of EX140 integrated-type (for output) serial transmission system. Refer to “SI unit part no.” when ordering the CE-compliant SI unit. Max. number of solenoids (2) Nil 02 to 16 (1) B (2) K (3) NR 54 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters