【DO!BOOK・ページリンク】
p-e11-7-25a   54 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VQ 4 Type of actuation Series 1 2 3 4 5 6 Seal type 1 Rubber seal Electrical entry 4 VQ4000 Manual override 5 G Function VV5Q Manifold Option 08 C8 Cylinder port C6 C8 C10 C12 02 03 B CM 5 Plug lead unit 5 Series 4 VQ4000 4 W Control unit Refer to the standard products. C Enclosure Light/Surge voltage suppressor Coil voltage 1 2 3 4 5 6 H 1 1 5 G How to Order Manifold How to Order Valves Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. [Option] Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A Kit type C kit (Connector) C 1 station 16 stations Stations 01 16 … … With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed CE-compliant . CE-compliant Nil Q Symbol Nil W Option None IP65 enclosure Connector kit Max. 16 stations 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Nil Y (1) R (2) Standard (1 W) Low wattage type (0.5 W) External pilot CE-compliant . CE-compliant Nil Q Nil Dustproof W Dust-tight/Water-jet-proof type (IP65) Nil E Without light, with surge voltage suppressor Yes Nil: Non-locking push type (Tool required) B: Locking type (Tool required) Lead wire length 0.6 m Lead wire length 1.5 m Grommet 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Refer to the Best Pneumatics No. 1 for wiring specifications. . Specifications and dimensions for the 25A-series are the same as standard products. 52 Plug Lead Unit/Base Mounted C Kit (Connector kit) Series 25A-VQ4000 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters