【DO!BOOK・ページリンク】
p-e11-7-25a   53 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VV5Q Manifold Option 08 C8 S Cylinder ports C6 C8 C10 C12 02 03 B CM SI unit mounting position D U 1 Plug-in unit 1 Series 4 VQ4000 4 V SI unit 0 Q V Without SI unit DeviceNet. CC-Link How to Order Manifold Note) 2 stations are used for mounting SI unit. The number of stations is the number of manifold valves plus 2 stations for SI unit. For 11 stations or more, specify the wiring specifications by means of the manifold specification sheet. [Option] Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -KW Note 2) Specify the wiring specifications in the manifold specification sheet. Note 3) With control unit is the same as standard products. Note 4) The release valve and the pressure switch on the manifold with control unit are connected to another power supply. Cable length is 0.6 m for L kit. Note) Refer to “SI Unit Part No.” when ordering the CE-compliant SI unit. D Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A VQ 4 Type of actuation Series 1 2 3 4 5 6 Seal type 1 Rubber seal Coil voltage Manual override 4 VQ4000 Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. 0 5 24 VDC Function Enclosure 1 1 5 How to Order Valves [Option] Light /Surge voltage suppressor With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed CE-compliant . CE-compliant Nil Q Symbol Nil K (2) W Special wiring specifications (Except double wiring, for 11 stations or more) IP65 enclosure Option None D side mounting U side mounting 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Nil Y (1) R (2) Standard (1 W) Low wattage type (0.5 W) External pilot CE-compliant . CE-compliant Nil Q Nil Dustproof W Dust-tight/Water-jet-proof type (IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil E Yes Without light, with surge voltage suppressor 3 stations 18 stations Stations 03 18 … … . Specifications and dimensions for the 25A-series are the same as standard products. 51 Plug-in Unit/Base Mounted S Kit (Serial transmission unit) Series 25A-VQ4000