【DO!BOOK・ページリンク】
p-e11-7-25a   52 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VV5Q Manifold Option 08 C8 L Cylinder port C6 C8 C10 C12 02 03 B CM 1 Plug-in unit 1 Series 4 VQ4000 4 D Cable (Length) 0 1 2 Connector locations D U How to Order Manifold [Option] Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A VQ 4 Type of actuation Series 1 2 3 4 5 6 Seal type 1 Rubber seal Coil voltage Manual override Light /Surge voltage suppressor 4 VQ4000 0 1 2 3 4 5 6 Function Enclosure 1 1 5 How to Order Valves [Option] Note 1) Applicable to DC specification. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. 1 station 16 stations Stations 01 16 … … With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed CE-compliant . CE-compliant Nil Q Symbol Nil W Option None IP65 enclosure Cable length 0.6 m Cable length 1.5 m Cable length 3 m D side entry U side entry 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Nil Y (1) R (2) Standard (1 W) Low wattage type (0.5 W) External pilot CE-compliant . CE-compliant Nil Q Nil Dustproof W Dust-tight/Water-jet-proof type (IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil E Yes Without light, with surge voltage suppressor 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC . Specifications and dimensions for the 25A-series are the same as standard products. 50 Plug-in Unit/Base Mounted L Kit (Lead wire cable) Series 25A-VQ4000 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters