【DO!BOOK・ページリンク】
p-e11-7-25a   51 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VV5Q Manifold Option 08 3 stations 18 stations Stations 03 18 O D Box mounting position C8 T Cylinder port C6 C8 C10 C12 02 03 B CM 1 Plug-in unit 1 Series 4 VQ4000 4 O How to Order Manifold [Option] CE-compliant Note) 2 stations are used for mounting the terminal block box. The number of stations is the number of manifold valves plus 2 stations for the terminal block box. For 13 stations or more, specify the wiring specifications by means of the manifold specification sheet. Note) As a semi-standard specification, the maximum number of stations can be increased by special wiring specifications. Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -KM Note 2) Specify the wiring specifications on the manifold specification sheet. Note 3) Name plate is inlaid in the terminal block cover. Note 4) With control unit is the same as standard products. Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A VQ 4 Type of actuation Series 1 2 3 4 5 6 Seal type 1 Rubber seal Manual override Light /Surge voltage suppressor 4 VQ4000 0 Function Enclosure 1 1 5 How to Order Valves Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. [Option] CE-compliant Coil voltage 1 2 3 4 5 6 . CE-compliant Nil Q Symbol Nil K (2) N (3) W Special wiring specifications (Except double wiring, for 13 stations or more) Option None Name plate IP65 enclosure U side mounting D side mounting With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Standard (1 W) Low wattage type (0.5 W) External pilot Nil Y (1) R (2) . CE-compliant Nil Q Nil W Dustproof Dust-tight / Water-jet-proof type (IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil E Yes Without light, with surge voltage suppressor 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC … … . Specifications and dimensions for the 25A-series are the same as standard products. 49 Plug-in Unit/Base Mounted T Kit (Terminal block box kit) Series 25A-VQ4000