【DO!BOOK・ページリンク】
p-e11-7-25a   50 / 173

BOOKをみる

10秒後にBOOKのページに移動します


VV5Q Manifold Option 08 Stations 01 18 Symbol Nil K (1) C8 F U Cylinder port C6 C8 C10 C12 02 03 B CM 1 1 1 Series 4 VQ4000 4 Connector entry direction D U D side entry U side entry Cable (Length) 0 1 2 3 Without cable Cable length 1.5 m Cable length 3 m Cable length 5 m How to Order Manifold Note) As a semi-standard specification, the maximum number of stations can be increased by special wiring specifications. [Option] Series compatible with CE-compliant secondary batteries 25A Series compatible with secondary batteries 25A VQ 4 Series Seal type 1 Rubber seal 4 VQ4000 1 0 1 5 How to Order Valves Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. [Option] Plug-in unit 1 station 18 stations With One-touch fitting for o6 With One-touch fitting for o8 With One-touch fitting for o10 With One-touch fitting for o12 Rc 1/4 Rc 3/8 Bottom ported Rc 1/4 Mixed . CE-compliant Nil Q Special wiring specifications (Except double wiring) Option None … … Note 1) Specify the wiring specifications on the manifold specification sheet. Note 2) Refer to the standard products for with control unit. . Specifications and dimensions for the 25A-series are the same as standard products. Type of actuation 1 2 3 4 5 6 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Function Nil Y (1) R (2) Standard (1 W) Low wattage type (0.5 W) External pilot CE-compliant . CE-compliant Nil Q Nil B Non-locking push type (Tool required) Locking type (Tool required) Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Nil E Yes Without light, with surge voltage suppressor Light/Surge voltage suppressor Manual override 48 Plug-in Unit/Base Mounted F Kit (D-sub connector kit) Series 25A-VQ4000 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters