【DO!BOOK・ページリンク】 p-e11-7-25a 4 / 173 10秒後にBOOKのページに移動します |
|
2-Color Display High-Precision Digital Pressure Switch Series 25A-ZSE30A/25A-ISE30A Auto Switch Series D-M9ュ-900 Filter Series 25A-AF Regulator Series 25A-AR Slider Type/Ball Screw Drive Series 25A-LEFS Rod Type Series 25A-LEY High Rigidity Slider Type/Ball Screw Drive Series 25A-LEJS 25A-cylinder (Grease compatible with a low dew point) Standard cylinder Comparison of cylinder response times after being pressurized and stored . Based on SMC's test condition. 1.25 1.00 0.75 0.50 0.25 Response time (Stickiness) Rod (AF20 to 60) Material: Stainless steel Bowl guard (AF30 to 60) Surface treatment: Electrodeposition coating Drain plug (AF30 to 60) Material: Stainless steel Mounting screw Material: Stainless steel Response time in half . Lead wires are made of copper. . Lead wires are made of copper. Valve, Stem Material: Stainless steel Adjusting spring, Screw Surface treatment: Electroless nickel plating Port thread Material: Stainless steel 25A-cylinder (Grease compatible with a low dew point) Standard cylinder 2.5 2.0 1.5 1.0 0.5 Durability (Life) . Based on SMC's test condition. Durability comparison (Air cylinder) Double durability Bolts Material: Stainless steel Bolts Material: Stainless steel Bolts Material: Stainless steel Bushing Material: Steel bearing alloy Bushing Material: Steel bearing alloy Bolts Material: Stainless steel . Copper and zinc materials are used for the motors, cables, controllers/drivers. . Copper and zinc materials are used for the motors, cables, controllers/drivers. . Copper and zinc materials are used for the motors, cables, controllers/drivers. ( S t e p m o to r ) Servo motor ( S t e p m o to r ) Servo motor (AC servo motor) (AC servo motor) 2 |