【DO!BOOK・ページリンク】
p-e11-7-25a   49 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Seal type 1 1 Rubber seal VQ4 5 Electrical entry 2 Type of actuation Manual override VQ4 1 25A Plug-in 25A 1 0 Plug lead Body 0: Plug-in sub-plate Porting specifications Nil B Port size Enclosure Nil W CE-compliant Nil Q Nil: Non-locking push type (Tool required) B: Slotted locking type (Tool required) Light/Surge voltage suppressor Nil E 02 03 G Lead wire length 0.6 m H Coil voltage 1 2 3 4 5 6 Note) 1 2 3 4 5 6 Lead wire length 1.5 m VQ4000 Port size 02 03 Rc1/4 Rc3/8 Porting specifications Nil B Enclosure Nil W Note) Electrical entry P S Note) It is not necessary for plug lead type. Note) For double check style, refer to the Best Pneumatics No. 1. Function Nil Y (1) R (2) Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Note 2) External pilot specifications are the same as standard products. Combination of external pilot and perfect interface is not possible. Note 3) When two or more symbols are specified, indicate them alphabetically. Body 5: Plug lead sub-plate How to Order Valves How to Order Sub-plates Note) Thread standard is the same as standard products. CE-compliant Nil Q [Option] [Option] Series compatible with secondary batteries 25A Series compatible with secondary batteries Side ported Bottom ported Nil Without sub-plate (For manifold) Rc 1/4 Rc 3/8 2-position single Rubber/2-position double 3-position closed center 3-position exhaust center 3-position pressure center 3-position double check Standard type (1 W) Low wattage type (0.5 W) External pilot 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC . CE-compliant Dustproof Dust-tight / Water-jet-proof type (IP65) Yes Without light, with surge voltage suppressor Grommet Plug-in conduit terminal Plug lead Dustproof Dust-tight/Water-jet-proof type Side ported Bottom ported (1) . CE-compliant Note 1) For bottom ported port size is Rc 1/4 only. Note 2) Thread standard is the same as standard products. . Specifications and dimensions for the 25A-series are the same as standard products. 47 Plug-in/Plug Lead: Single Unit Base Mounted Series 25A-VQ4000