【DO!BOOK・ページリンク】 p-e11-7-25a 46 / 173 10秒後にBOOKのページに移動します |
|
2 VQ2000 Symbol C4 C6 C8 Cylinder port SI unit specifications Manifold 1 Plug-in unit Series VV5Q 2 1 08 C6 S V 2 stations 16 stations 02 16 Note) Stations … … Option Symbol Option None With back pressure check valve DIN rail mounting Special wiring specifications (Except double wiring) With name plate With external pilot Enclosure: Dust-tight, Water-jet-proof (IP65) Direct EXH outlet with built-in silencer DIN rail length specified (ュ: Stations 02 to 16) Nil B Note 2) D Dュ Note 3) K Note 4) N R Note 5) S W Note 6) Port size With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting 0 Q V Protocol Without SI unit DeviceNet. System CC-Link Max.16 stations . How to Order Manifold Note) Max. 16 stations. (Specify a model with 9 to 16 stations by means of the manifold specification sheet.) Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS. Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the wiring specifications by means of the manifold specification sheet. Note 5) Indicate “R” for the valve with external pilot. Note 6) Refer to “Dimensions” of the standard products for SI unit and valve, in case of “W” (Dust-tight, Water-jet-proof). Symbol Stations Q V Protocol DeviceNet. CC-Link SI unit part no. EX120-SDN1-X220 EX120-SMJ1-X220 Symbol CE-compliant . CE-compliant Nil Q . Refer to “SI Unit Part No.” when ordering the CE-compliant SI unit. [Option] Note) Refer to “SI Unit Part No.” when ordering the CE-compliant SI unit. Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A Type of actuation 1 2 3 4 5 A B C 2 VQ2000 Series 1 Rubber seal Seal type VQ 2 0 1 5 1 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C./N.C.) 4-position dual port (N.O./N.O.) 4-position dual port (N.C./N.O.) Enclosure Dust-tight / Water-jet-proof type (IP65) Nil Dustproof W How to Order Valves Specifications Standard High speed response type External pilot Function Symbol DC (0.4 W) キ (0.95 W) キ Negative common Nil B N Note 1) R Note 1) キ キ 24 VDC; With indicator light / surge voltage suppressor Coil voltage 5 Note 1) External pilot and negative common specifications are the same as standard products. Note 2) When two or more symbols are specified, indicate them alphabetically. CE-compliant . CE-compliant Nil Q [Option] SI Unit Part No. Q V Protocol DeviceNet. CC-Link SI unit part no. EX124D-SDN1-X220 EX124D-SMJ1-X220 Symbol SI Unit Part No. (With option W) 1 . Specifications and dimensions for the 25A-series are the same as standard products. 44 Plug-in Unit/Base Mounted S Kit (Serial transmission) Series 25A-VQ2000 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters |