【DO!BOOK・ページリンク】
p-e11-7-25a   45 / 173

BOOKをみる

10秒後にBOOKのページに移動します


1 station 8 stations 01 08 Manifold 1 Plug-in unit 2 VQ2000 0 1 2 Port size With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Symbol C4 C6 C8 Cable (Length) Series Stations VV5Q 2 1 06 C6 L 1 … … Cable length 0.6 m Cable length 1.5 m Cable length 3 m How to Order Manifold CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A 1 Rubber seal Seal type VQ 1 0 1 5 2 VQ2000 Series 2 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Coil voltage 1 2 3 4 5 6 Light/surge voltage suppressor Yes None Nil E Type of actuation 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C./N.C.) 4-position dual port (N.O./N.O.) 4-position dual port (N.C./N.O.) 1 2 3 4 5 A B C How to Order Valves 1 Enclosure Dustproof Dust-tight / Water-jet-proof type (IP65) Nil W CE-compliant . CE-compliant Nil Q CE-compliant . . . . Note) For CE-compliant models, DC-type only. Cylinder port . Specifications and dimensions for the 25A-series are the same as standard products. Specifications Standard High speed response type Negative common External pilot Function Symbol Nil B N R DC AC (0.4 W) キ キ . . キ (0.95 W) キ キ キ Note) When two or more symbols are specified, indicate them alphabetically. [Option] Note) For CE-compliant models, DC-type only. [Option] Note) For CE-compliant models, DC-type only. Option Symbol Nil 2 B Note 2) D D0 Dュ Note 3) N R Note 4) S W Option None 200/220 VAC models With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) With name plate External pilot Direct EXH outlet with built-in silencer Enclosure: Dust-tight, Water-jet-proof (IP65) DIN rail length specified (ュ: Stations 02 to 08) Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold a number of stations. Note 4) Indicate “R” for the valve with external pilot. 43 Plug-in Unit/Base Mounted L Kit (Lead wire) Series 25A-VQ2000