【DO!BOOK・ページリンク】
p-e11-7-25a   44 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Manifold 1 Plug-in unit 2 VQ2000 Series Stations VV5Q 2 1 08 C6 T 0 2 stations 20 stations 02 20 … … Option Symbol Nil B Note 2) D D0 Dュ Note 5) K Note 5) N R Note 6) S W Option None With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) With name plate External pilot Direct EXH outlet with built-in silencer Enclosure: Dust-tight, Water-jet-proof (IP65) Special wiring spec. (Except double wiring) DIN rail length specified (ュ: Stations 02 to 24) How to Order Manifold Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the mounting position by means of the manifold specification sheet. Note 5) Specify the wiring specifications by means of the manifold specification sheet. Note 6) Indicate “R” for the valve with external pilot. CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. [Option] Note) For CE-compliant models, DC-type only. Note) For CE-compliant models, DC-type only. Series compatible with secondary batteries 25A Series compatible with secondary batteries 25A 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C./N.C.) 4-position dual port (N.O./N.O.) 4-position dual port (N.C./N.O.) 1 2 3 4 5 A B C 2 VQ2000 Series 1 Rubber seal Seal type VQ 2 1 0 1 5 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D 100 VAC (50/60 Hz) 110 VAC (50/60 Hz) 24 VDC 12 VDC Coil voltage 1 3 5 6 Light/surge voltage suppressor Yes None Nil E How to Order Valves Specifications Standard High speed response type Negative common External pilot Symbol Nil B N R DC AC (0.4 W) キ キ . . キ (0.95 W) キ キ キ Note) When two or more symbols are specified, indicate them alphabetically. Combination of “B” and “K” is not possible. Caution Use the standard (DC) specification when continuously energizing for long periods of time. 1 Enclosure Dustproof Dust-tight / Water-jet-proof type (IP65) Nil W CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. CE-compliant . . [Option] Symbol C4 C6 C8 Port size With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Cylinder port Type of actuation Function . Specifications and dimensions for the 25A-series are the same as standard products. 42 Plug-in Unit/Base Mounted T Kit (Terminal block box kit) Series 25A-VQ2000 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters