【DO!BOOK・ページリンク】
p-e11-7-25a   43 / 173

BOOKをみる

10秒後にBOOKのページに移動します


2 stations 24 stations 02 24 Manifold 1 Plug-in unit 2 VQ2000 Without cable With cable (1.5 m) With cable (3 m) With cable (5 m) 0 1 2 3 Option Top entry Side entry U S Port size With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Symbol C4 C6 C8 Cylinder port Cable (Length) Series Series compatible with secondary batteries Stations 25A VV5Q Series compatible with secondary batteries 25A 2 1 08 C6 F U 1 … … Symbol Nil 2 B Note 2) D D0 Dュ Note 3) K Note 4) N R Note 5) S Option None 200/220 VAC models With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) DIN rail length specified (ュ: Stations 02 to 24) Special wiring specifications (Except double wiring) With name plate External pilot Direct EXH outlet with built-in silencer How to Order Manifold Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the wiring specifications by means of the manifold specification sheet. Note 5) Indicate “R” for the valve with external pilot. CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. [Option] Note) For CE-compliant models, DC-type only. Note) For CE-compliant models, DC-type only. 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C./N.C.) 4-position dual port (N.O./N.O.) 4-position dual port (N.C./N.O.) 1 2 3 4 5 A B C 2 VQ2000 Series 1 Rubber seal Seal type VQ 2 1 0 1 5 1 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D Light/surge voltage suppressor Yes None Nil E Specifications Standard High speed response type Negative common External pilot Function Symbol Nil B N R DC AC (0.4 W) キ キ . . キ (0.95 W) キ キ キ How to Order Valves Caution Use the standard (DC) specification when continuously energizing for long periods of time. Note) When two or more symbols are specified, indicate them alphabetically. CE-compliant . CE-compliant Nil Q 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Coil voltage 1 2 3 4 5 6 CE-compliant . . . . [Option] Note) For CE-compliant models, DC-type only. Connector entry direction Type of actuation . Specifications and dimensions for the 25A-series are the same as standard products. 41 Plug-in Unit/Base Mounted F Kit (D-sub connector kit) Series 25A-VQ2000