【DO!BOOK・ページリンク】
p-e11-7-25a   39 / 173

BOOKをみる

10秒後にBOOKのページに移動します


SY 5 1 20 5 L 01 Electrical entry for G, H, L, M Nil SZRU Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor With surge voltage suppressor (Non-polar type) With light /surge voltage suppressor (Non-polar type) Electrical entry for D, Y Nil SZ Without light /surge voltage suppressor With surge voltage suppressor (Non-polar type) With light /surge voltage suppressor (Non-polar type) . There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. . For “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. . There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. . DC specifications of type “D” and “Y” are only available with 12 and 24 VDC. Nil DE Non-locking push type Push-turn locking slotted type Push-turn locking lever type Grommet 24, 12, 6, 5, 3 VDC/100, 110, 200, 220 VAC L plug connector M plug connector 24, 12 VDC/ 100, 110, 200, 220 VAC DIN terminal G: With lead wire (Length 300 mm) H: With lead wire (Length 600 mm) L: With lead wire (Length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (Length 300 mm) MN: Without lead wire MO: Without connector D: With connector Y: With connector . “LN”, “MN” type: with 2 sockets. . “Y” type is a DIN terminal conforming to EN-175301-803C (former DIN43650C). . Refer to the standard products for the lead wire length of L and M plug connectors and the connector assembly with cover for L and M plug connector. Series Type of actuation Rated voltage Electrical entry Light/surge voltage suppressor Manual override Symbol Applicable series SY5000 SY7000 01 02 Port size Rc Rc 1 4 1 8 Thread piping One-touch fitting (Metric size) A, B port size Symbol Port size Applicable series SY5000 SY7000 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o8 One-touch fitting for o10 C4 C6 C8 C8 C10 57 SY5000 SY7000 12345 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC 56VSR For DC For AC ( Hz) 1234 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 50 60 . Power saving circuit is not available in the case of “D” or “Y” type. Nil T Standard With power saving circuit (24 VDC, 12 VDC only) Coil specifications How to Order Valves 25A Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. 37 Series 25A-SY5000/7000