【DO!BOOK・ページリンク】
p-e11-7-25a   37 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Nil: Non-locking push type G: With lead wire (Length 300 mm) L: With lead wire (Length 300 mm) M: With lead wire (Length 300 mm) MN: Without lead wire D,Y: With connector H: With lead wire (Length 600 mm) LN: Without lead wire LO: Without connector MO: Without connector Grommet L plug connector 24, 12, 6, 5, 3 VDC / 100, 110, 200, 220 VAC 24, 12 VDC/ 100, 110, 200, 220 VAC M plug connector DIN terminal SY 5 2 40 5 L Electrical entry for G, H, L, M Nil SZRU Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Electrical entry for D, Y Nil SZ Without light /surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) . There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. . For “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. . There is no “S” type for AC mode, since a rectifier prevents surge voltage generation. 57 SY5000 SY7000 56VSR 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC For DC For AC ( Hz) 1234 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 50 60 . DC specifications of type “D” and “Y” are only available with 12 and 24 VDC. D: Push-turn locking slotted type E: Push-turn locking lever type . “LN”, “MN” type: with 2 sockets. . “Y” type is a DIN terminal conforming to EN-175301-803C (former DIN43650C). . Refer to the standard products for the lead wire length of L and M plug connectors and the connector assembly with cover for L and M plug connector. Symbol Applicable series Nil Port size Without sub-plate Rc With sub-plate Rc 3 8 With sub-plate 02 SY5000 SY7000 03 SY7000 1 4 Series Nil R Internal pilot External pilot Pilot type Rated voltage Port size Manual override Light/surge voltage suppressor Electrical entry . Power saving circuit is not available in the case of “D” or “Y” type. Nil T Standard With power saving circuit (24, 12 VDC only) Coil specifications 12345 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Type of actuation 25A Series compatible with secondary batteries 5 Port Solenoid Valve Base Mounted/Single Unit Series 25A-SY5000/7000 . Specifications and dimensions for the 25A-series are the same as standard products. . + -+ -+ + - . + + - 35