yDO!BOOKEy[WNz p-e11-7-25a@@@36 / 173 10bćÉBOOKĢy[WÉŚ®µÜ· |
|
G: With lead wire (Length 300 mm) L: With lead wire (Length 300 mm) M: With lead wire (Length 300 mm) MN: Without lead wire D,Y: With connector H: With lead wire (Length 600 mm) LN: Without lead wire LO: Without connector MO: Without connector Grommet L plug connector 24, 12, 6, 5, 3 VDC/100, 110, 200, 220 VAC 24, 12 VDC/ 100, 110, 200, 220 VAC M plug connector DIN terminal 12 3 4 5 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center SY 5 1 20 5 L 01 Symbol Port size Applicable series SY5000 SY7000 01 02 Rc 1 4 Rc 1 8 Electrical entry for G, H, L, M Nil S Z R U Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor With surge voltage suppressor (Non-polar type) With light /surge voltage suppressor (Non-polar type) Electrical entry for D, Y Nil S Z Without light /surge voltage suppressor With surge voltage suppressor With light /surge voltage suppressor . There is no gSh type for AC mode, since a rectifier prevents surge voltage generation. . For gRh and gUh, DC voltage is only available. . Power saving circuit is only available in the "Z" type. . There is no gSh type for AC mode, since a rectifier prevents surge voltage generation. 57 SY5000 SY7000 56VSR 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC For DC Thread piping One-touch fitting (Metric size) For AC ( Hz) 1234 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 50 60 Nil: Non-locking push type E: Push-turn locking lever type D: Push-turn locking slotted type Series Rated voltage Type of actuation A, B port size Manual override Electrical entry . DC specifications of type gDh Light /surge voltage suppressor and gYh are only available with 12 and 24 VDC. Note) When placing an order for body ported solenoid valve as a single unit, mounting screw for manifold and gasket are not attached. Order them separately, if necessary. Symbol Port size Applicable series SY5000 SY7000 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o8 One-touch fitting for o10 C4 C6 C8 C8 C10 . Power saving circuit is not available in the case of gDh or gYh type. Nil Standard T With power saving circuit (24, 12 VDC only) Coil specifications How to Order . gLNh, gMNh type: with 2 sockets. . gYh type is a DIN terminal conforming to EN-175301-803C (former DIN43650C). . Refer to the standard products for the lead wire length of L and M plug connectors and the connector assembly with cover for L and M plug connector. 25A Series compatible with secondary batteries 5 Port Solenoid Valve Body Ported/Single Unit Series 25A-SY5000/7000 . Specifications and dimensions for the 25A-series are the same as standard products. .+ +- -+ -+ + - .+ 34 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters |