【DO!BOOK・ページリンク】
p-e11-7-25a   33 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold SS5Y 5 12S4 5 SY5000 V Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) Note 1) Double wiring: 2-position single, double, 3- position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. Nil D D0 D3 D16 Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) For 3 stations For 16 stations U Nil S Internal pilot Internal pilot, Built-in silencer U Note) D Note) B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) . For built-in silencer type, P and E ports are available on U and D sides. 3/5(E) port is plugged. The silencer exhaust port is located on the opposite side of P, E port entry. (Example: When the P, E port entry is D side, the silencer exhaust port is U side.) . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. q w e r t y q Series y Mounting e Valve stations r P, E port entry t SUP/EXH block assembly Specify a longer rail than the standard length. 0V Without SI unit CC-Link (Positive common NPN) . Only a terminal block plate is mounted for the valve without SI unit. For SI unit part number, refer to page 33. w SI unit 05 Note) t For type “S”, supply/exhaust block assembly with built-in silencer, choose “U” or “D” for P port entry. Series 25A-SY5000 RoHS 25A Series compatible with secondary batteries Plug-in Connector Connecting Base Type 12 Top Ported EX126 . Specifications and dimensions for the 25A-series are the same as standard products. For details about the EX126 Integrated-type (For Output) Serial Transmission System, refer to the WEB catalog or the Best Pneumatics No. 1, and the Operation Manual. For details about part numbers of SI units to be mounted, refer to page 33 in this catalog. Please download the Operation Manual via our website, http://www.smcworld.com 31