【DO!BOOK・ページリンク】
p-e11-7-25a   32 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valves (With two mounting screws) 5 SY5000 0 Rubber seal 5 24 VDC Nil B Standard (0.7 MPa) Quick response type (0.7 MPa) 12345ABC 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual 3-port valve (N.C./N.C.) 4-position dual 3-port valve (N.O./N.O.) 4-position dual 3-port valve (N.C./N.O.) Nil T Standard With power saving circuit (Continuous duty type) . Be sure to select the power saving circuit type when the valve is continuously energized for long periods of time. . Note the specified energizing time when power saving circuit is selected. For details, refer to the standard product catalog. q w e r t y u i o q Series t Pilot valve option y Coil type u Rated voltage w Type of actuation e Seal type SY 5 1 0 0 5 1 Base mounted o Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type F: Slide locking type 25A Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Nil H None Built-in . The built-in valve type back pressure check valve is not available for the 3-position type. r Back pressure check valve (Built-in valve type) R U S Z With surge voltage suppressor (Non-polar) With light /surge voltage suppressor (Non-polar) With surge voltage suppressor (Positive common) With light /surge voltage suppressor (Positive common) . Only “Z” type is available for the product with power saving circuit. i Light/surge voltage suppressor and common specification 30 Series 25A-SY5000 Plug-in Connector Connecting Base EX126 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters