【DO!BOOK・ページリンク】
p-e11-7-25a   31 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold SS5Y 5 10 S4 C6 5 SY5000 V Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications with the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. U Nil S Internal pilot Internal pilot, Built-in silencer UDB U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) . 3/5(E) port is plugged for the built-in silencer type. . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. q w e r t y u i q Series 10 11 Side ported Bottom ported w Type r Valve stations t P, E port entry y SUP/EXH block assembly 0V Without SI unit CC-Link (Positive common NPN) . Only a terminal block plate is mounted for the valve without SI unit. For SI unit part number, refer to page 33. e SI unit 05 Nil Dュ Symbol Mounting Direct mounting DIN rail mounting Note 1) Enter the number of stations inside ュ. (Refer to “DIN Rail Option” below.) Note 2) Only direct mounting is available for Type 11 (Bottom ported). i Mounting Nil 03 16 Standard length With DIN bracket (Without DIN rail) For 3 stations For 16 stations Specify a longer rail than the total length of specified stations. DIN rail option Series 25A-SY5000 RoHS 25A Series compatible with secondary batteries u A, B port (Metric) Symbol P, E port size (One-touch fittings) C4 C6 C8 CM. A, B port o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting Straight port, mixed sizes SY5000 o10 SY5000 o10 Type 10/ Side ported Type 11/ Bottom ported Straight . Indicate the size on the manifold specification sheet in the case of “CM”. . The direction of P, E port fittings is the same as for A, B port. Plug-in Connector Connecting Base Type 10 Side Ported Type 11 Bottom Ported EX126 . Specifications and dimensions for the 25A-series are the same as standard products. For details about the EX126 Integrated-type (For Output) Serial Transmission System, refer to the WEB catalog or the Best Pneumatics No. 1, and the Operation Manual. For details about part numbers of SI units to be mounted, refer to page 33 in this catalog. Please download the Operation Manual via our website, http://www.smcworld.com 29