【DO!BOOK・ページリンク】 p-e11-7-25a 29 / 173 10秒後にBOOKのページに移動します |
|
For SI unit part number, refer to page 33. DIN rail cannot be mounted without SI unit. Note 1) Ensure a match with the common specifications of the value to be used. Note 2) Without SI unit, the symbol is nil. Nil N Positive common (NPN) Negative common (PNP) e SI unit output polarity SS5Y 5 12S NA 05 U 5 SY5000 Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. Note 4) For the model without the SI unit (S0), note the maximum number of solenoids of the SI unit that will be mounted. If the layout is specified, indicate it on the manifold specification sheet. U Note) D Note) B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 24 stations) q N w e r t y u q Series t P, E port entry Note) y For type “S”, supply/exhaust block assembly with built-in silencer, choose “U” or “D” for P port entry. Nil S Internal pilot Internal pilot, Built-in silencer . For built-in silencer type, P and E ports are available on U and D sides. 3/5(E) port is plugged. The silencer exhaust port is located on the opposite side of P, E port entry. (Example: When the P, E port entry is D side, the silencer exhaust port is U side.) . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. y SUP/EXH block assembly Nil D D0 D3 D24 Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) For 3 stations For 24 stations . When it is necessary to mount a DIN rail without an SI unit, select “D0” and order DIN rail length separately, referring to L3 in the dimensions. u Mounting Specify a longer rail than the standard length. w SI unit specifications How to Order Manifold Symbol 02 16 02 24 Stations Note 2 stations 16 stations 2 stations 24 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) r Valve stations In the case of the 32-output SI unit Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) In the case of the 16-output SI unit 0 QA QB NA NB VA VB DA DB FA FB EA EB Symbol Protocol Communication connector Number of outputs Without SI unit 25A Series compatible with secondary batteries Plug-in Connector Connecting Base Series 25A-SY5000 RoHS Type 12 Top Ported EX260 . Specifications and dimensions for the 25A-series are the same as standard products. For details about the EX260 Integrated-type (For Output) Serial Transmission System, refer to the WEB catalog or the Best Pneumatics No. 1, and the Operation Manual. For details about part numbers of SI units to be mounted, refer to page 33 in this catalog. Please download the Operation Manual via our website, http://www.smcworld.com DeviceNet. PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP. M12 32 16 32 16 32 16 32 16 32 16 32 16 27 |