【DO!BOOK・ページリンク】 p-e11-7-25a 27 / 173 10秒後にBOOKのページに移動します |
|
M12 DeviceNet. PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP. Nil N Positive common Negative common r SI unit output polarity SS5Y 5 10 S NA C6 5 SY5000 10 11 Side ported Bottom ported 05 Symbol 02 16 02 24 Stations Note 2 stations 16 stations 2 stations 24 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. Note 4) For the model without the SI unit (S0), note the maximum number of solenoids of the SI unit that will be mounted. If the layout is specified, indicate it on the manifold specification sheet. Nil 03 24 Direct mounting With DIN bracket (Without DIN rail) For 3 stations For 24 stations U UDB U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 24 stations) Nil S Internal pilot Internal pilot, Built-in silencer . 3/5(E) port is plugged for the built-in silencer type. . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. . When it is necessary to mount a DIN rail without an SI unit, select “D0” and order DIN rail length separately, referring to L3 in the dimensions. q N w e r t y u i o q Series u SUP/EXH block assembly o Mounting w Type t Valve stations y P, E port entry Specify a longer rail than the total length of specified stations. For SI unit part number, refer to page 33. DIN rail cannot be mounted without SI unit. Note 1) Ensure a match with the common specifications of the value to be used. Note 2) Without SI unit, the symbol is nil. How to Order Manifold i A, B port size (Metric) 0 QA QB NA NB VA VB DA DB FA FB EA EB Protocol e SI unit specifications Symbol Communication connector Number of outputs 32 16 32 16 32 16 32 16 32 16 32 16 Without SI unit In the case of the 32-output SI unit Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) In the case of the 16-output SI unit Symbol P, E port size (One-touch fittings) C4 C6 C8 CM. A, B port o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting Straight port, mixed sizes SY5000 o10 SY5000 o10 Type 10/ Side ported Type 11/ Bottom ported Straight . Indicate the sizes on the manifold specification sheet in the case of “CM”. Nil Dュ Symbol Mounting Direct mounting DIN rail mounting Note 1) Enter the number of stations inside ュ. (Refer to “DIN Rail Option” below.) Note 2) Only direct mounting is available for Type “11” (Bottom ported). DIN rail option 25A Series compatible with secondary batteries Plug-in Connector Connecting Base Series 25A-SY5000 RoHS Type 10 Side Ported Type 11 Bottom Ported EX260 . Specifications and dimensions for the 25A-series are the same as standard products. For details about the EX260 Integrated-type (For Output) Serial Transmission System, refer to the WEB catalog or the Best Pneumatics No. 1, and the Operation Manual. For details about part numbers of SI units to be mounted, refer to page 33 in this catalog. Please download the Operation Manual via our website, http://www.smcworld.com 25 |