【DO!BOOK・ページリンク】
p-e11-7-25a   25 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold 12 05 U 5 SY5000 Nil D D0 D3 D24 Direct mounting For 3 stations For 24 stations DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) U Note) D Note) B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 24 stations) r t y u q Series u Mounting t P, E port entry Specify a longer rail than the standard length. L1 w 1 e L1 L2 L3 34 cores 17 cores 9 cores w Number of cores (Lead wire) 123 0.6 m 1.5 m 3 m e Lead wire length Nil S Internal pilot Internal pilot, Built-in silencer . For built-in silencer type, P and E ports are available on U and D sides. 3/5(E) port is plugged. The silencer exhaust port is located on the opposite side of P, E port entry. (Example: When the P, E port entry is D side, the silencer exhaust port is U side.) . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. y SUP/EXH block assembly Symbol 02 16 02 24 Stations Note 2 stations 16 stations 2 stations 24 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. r Valve stations (L1ュ) Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) (L2ュ) Symbol 02 04 02 08 Stations Note 2 stations 4 stations 2 stations 8 stations Double wiring Note 1) Specified layout Note 2) (Available up to 8 solenoids) (L3ュ) Note) y For type “S”, supply/exhaust block assembly with built-in silencer, choose “U” or “D” for P port entry. SS5Y 5 q 25A Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Plug-in Connector Connecting Base Series 25A-SY5000 RoHS Type 12 Top Ported Lead Wire 23