【DO!BOOK・ページリンク】
p-e11-7-25a   23 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold SS5Y 5 10 L1 C6 5 SY5000 05 Symbol 02 16 02 24 Stations Note 2 stations 16 stations 2 stations 24 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. 10 11 Side ported Bottom ported L1 L2 L3 34 cores 17 cores 9 cores U Nil S Internal pilot Internal pilot, Built-in silencer UDB U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 24 stations) . 3/5(E) port is plugged for the built-in silencer type. . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. q w e t y 1 r u i o q Series w Type u SUP/EXH block assembly e Number of cores (Lead wire) 123 0.6 m 1.5 m 3 m r Lead wire length y P, E port entry t Valve stations (L1ュ) Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) (L2ュ) Symbol 02 04 02 08 Stations Note 2 stations 4 stations 2 stations 8 stations Double wiring Note 1) Specified layout Note 2) (Available up to 8 solenoids) (L3ュ) Nil Dュ Symbol Mounting Direct mounting DIN rail mounting Note 1) Enter the number of stations inside ュ. (Refer to “DIN Rail Option” below.) Note 2) Only direct mounting is available for Type 11 (Bottom ported). o Mounting Nil 03 24 Standard length With DIN bracket (Without DIN rail) For 3 stations For 24 stations Specify a longer rail than the total length of specified stations. DIN rail option 25A Series compatible with secondary batteries i A, B port size (Metric) Symbol P, E port size (One-touch fittings) C4 C6 C8 CM. A, B port o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting Straight port, mixed sizes SY5000 o10 SY5000 o10 Type 10/ Side ported Type 11/ Bottom ported Straight . Indicate the sizes on the manifold specification sheet in the case of “CM”. . The direction of P, E port fittings is the same as for A, B port. Plug-in Connector Connecting Base Series 25A-SY5000 RoHS Type 10 Side Ported Type 11 Bottom Ported Lead Wire . Specifications and dimensions for the 25A-series are the same as standard products. 21