【DO!BOOK・ページリンク】 p-e11-7-25a 21 / 173 10秒後にBOOKのページに移動します |
|
How to Order Manifold SS5Y 5 12T 05 U 5 SY5000 Nil D D0 D3 D20 Direct mounting For 3 stations For 20 stations DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Symbol 02 10 02 20 Stations Note 2 stations 10 stations 2 stations 20 stations Double wiring Note 1) Specified layout Note 2) (Available up to 20 solenoids) Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. U Note) D Note) B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) q w e r t q Series t Mounting w Valve stations e P, E port entry Specify a longer rail than the standard length. Nil S Internal pilot Internal pilot, Built-in silencer . For built-in silencer type, P and E ports are available on U and D sides. 3/5(E) port is plugged. The silencer exhaust port is located on the opposite side of P, E port entry. (Example: When the P, E port entry is D side, the silencer exhaust port is U side.) . When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. r SUP/EXH block assembly Note) r For type “S”, supply/exhaust block assembly with built-in silencer, choose “U” or “D” for P port entry. 25A Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Series 25A-SY5000 Plug-in Connector Connecting Base Type 12 Top Ported Terminal Block Box 19 RoHS |