【DO!BOOK・ページリンク】
p-e11-7-25a   167 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Ordering the Auto Switches Auto switches Rotary actuators Air grippers Reed auto switch Solid state auto switch Nil 0.5 M 1 L 3 Z SDPC 10 to 200 MSQ 5 Grommet Grommet In-line In-line Perpendicular In-line Perpendicular In-line Perpendicular In-line Perpendicular In-line Perpendicular In-line . . Diagnostic indication (2-color display) Diagnostic indication (2-color display) . . . . . . . . . . . . . . . . . . . . . . . キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ キ . . . . . . . . . キ . . キ . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1, 3 MDSUB . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 7, 20 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 to 40 MHZ2 . . . . . . . . . . . . . . . . . . . 10 to 25 MHZL2 . . . . . . . . . . . . . . . . . . . 10 to 25 MHZJ2 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 10 to 40 MHL2 . . . . . . . . . . . . . . . . . . . 8 to 20 MHF2 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 to 32 MHS3 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 to 32 MHSJ3 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 16 to 25 MHY2 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire None Yes D-A90-900 D-M9N-900 D-M9P-900 D-M9B-900 D-M9NV-900 D-M9PV-900 D-M9BV-900 D-M9NW-900 D-M9PW-900 D-M9BW-900 D-M9NWV-900 D-M9PWV-900 D-M9BWV-900 D-Y59A-900 D-Y7P-900 D-Y59B-900 D-Y69A-900 D-Y7PV-900 D-Y69B-900 D-Y7NW-900 D-Y7PW-900 D-Y7BW-900 D-Y7NWV-900 D-Y7PWV-900 D-Y7BWV-900 D-S991-901. D-S992-901. D-S9P1-901. D-S9P2-901. D-T991-901. D-T992-901. D-S99V1-901. D-999V2-901. D-S9PV1-901. D-S9PV2-901. D-T99V1-901. D-T99V2-901. D-S791-901. D-S792-901. D-S7P1-901. D-S7P2-901. D-T791-901. D-T792-901. Applicable Rotary Actuator, Air Gripper Series Lead wire length [m] Type Special function Wiring (Output) Indicator light Electrical entry direction Auto switch model Electrical entry Pre-wired connector . Lead wire length symbols: 0.5 m ………… Nil (Example) M9NW 1 m ………… M (Example) M9NWM 3 m ………… L (Example) M9NWL 5 m ………… Z (Example) M9NWZ Series 25A- 163 . Solid state auto switches marked “キ” are produced upon receipt of order. . Note that the individual auto switch with part number of "Sュュ " and "Tュュ " have the right-hand-type (ュュュ1) and the left-hand-type (ュュュ2). When you order the actuator with two auto switches at the part number of the actuator, one each of the right-hand-type and the left-hand-type are shipped together with the actuator. . When the MHZ2-10, MHZL2-10, MHL2-10 to 40, or MHS3-32 air gripper is ordered with auto switch, mounting brackets are supplied with the air gripper. When the auto switch is used at the square groove on the side with other cylinder bore sizes, or ordering only auto switches separately, mounting brackets (90-BMG2-012) are required. Order them separately. For details, refer to page 166. . Lead wire for a solid state auto switch with "-901" at the end of part number has been changed to a cable for a robot use. Please be aware that the order part numbers for the air gripper mounted and individual auto switches are different. (Example) Part number for ordering D-M9BWL-900: .Air gripper mounted type: 25A-MHZ2-16D-M9BWL (Omit the first "D-" and the last "-900" or "-901".) .Individual auto switch: D-M9BWL-900 (Place the order with the part number for auto switch shown in the table above.)