【DO!BOOK・ページリンク】
p-e11-7-25a   164 / 173

BOOKをみる

10秒後にBOOKのページに移動します


* Specifications and dimensions for the 25A-series are the same as standard products. 160 Electric Actuator/Rod Type Series 25A-LEY Motor mounting position: Top/Parallel Motor mounting position: In-line * The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) * Standard cable entry direction is ・ Top/Parallel: (A) Axis side ・ In-line: (B) Counter axis side !0 Cable type* * The length of the encoder, motor and lock cables are the same. !1 Cable length* [m] Compatible Drivers !2 Driver type* * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Size 25, 32 Compatible drivers Power supply voltage (V) Nil Without driver . A1 LECSA1-Sョ 100 to 120 A2 LECSA2-Sョ 200 to 230 B1 LECSB1-Sョ 100 to 120 B2 LECSB2-Sョ 200 to 230 C1 LECSC1-Sョ 100 to 120 C2 LECSC2-Sョ 200 to 230 S1 LECSS1-Sョ 100 to 120 S2 LECSS2-Sョ 200 to 230 Driver type Pulse input type/ Positioning type Pulse input type CC-Link direct input type SSCNET# type Series LECSA LECSB LECSC LECSS Number of point tables Up to 7 . Up to 255 (2 stations occupied) . Pulse input キ キ . . Applicable network . . CC-Link SSCNET3 Control encoder Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Communication function USB communication USB communication, RS422 communication USB communication, RS422 communication USB communication Power supply voltage (V) 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) * Copper and zinc materials are used for the motors, cables, controllers/drivers. Nil Without cable 2 2 5 5 A 10 Nil Without cable S Standard cable R Robotic cable (Flexible cable) !3 I/O cable length [m]* Nil Without cable H Without cable (Connector only) 1 1.5 * When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to the WEB catalog if I/O cable is required. Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters A