【DO!BOOK・ページリンク】
p-e11-7-25a   162 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Compatible Controllers/Driver Type Step data input type Step data input type CC-Link direct input type Programless type Pulse input type Series LECP6 LECA6 LECPMJ LECP1 LECPA Features Value (Step data) input Standard controller CC-Link direct input Capable of setting up operation (step data) without using a PC or teaching box Operation by pulse signals Compatible motor Step motor (Servo/24 VDC) Servo motor (24 VDC) Step motor (Servo/24 VDC) Maximum number of step data 64 points 64 points 14 points . Power supply voltage 24 VDC * Copper and zinc materials are used for the motors, cables, controllers/drivers. * Specifications and dimensions for the 25A-series are the same as standard products. 158 Electric Actuator/Rod Type Series 25A-LEY Nil D Screw mounting DIN rail mounting*1 *1 M ounting bracket is shipped together, (but * Produced upon receipt of order (Robotic cable only) not assembled). *2 For horizontal cantilever mounting with the rod flange, head flange and ends tapped, use the actuator within the following stroke range. ・ LEY25: 200 or less ・ LEY32/40: 100 or less *3 For mounting with the double clevis, use the actuator within the following stroke range. ・ LEY16: 100 or less ・ LEY25: 200 or less ・ LEY32/40: 200 or less *4 Head f lange is not avai lable for the LEY32/40. *1 For details about controllers/driver and compatible motors, refer to the compatible controllers/driver below. *2 Only available for the motor type “Step motor”. *3 Not applicable to CE. *4 When pulse signals are open collector, order the current limit resistor (LEC-PA-R-ョ) separately. *1 DIN rail is not included. Order it separately. i Mounting*1 o Actuator cable type*1 !0 Actuator cable length [m] !1 Controller/Driver type*1 !2 I/O cable length [m]*1, Communication plug !3 Controller/Driver mounting Motor mounting position: Top/Parallel *1 The standard cable should be used on fixed parts. For using on moving parts, select the robotic cable. *2 Only available for the motor type “Step motor”. *1 When “Without controller/driver” is selected for controller/driver types, I/O cable cannot be selected. Refer to the catalog CAT. E102 if I/O cable is required. *2 When “Pulse input type” is selected for controller/driver types, pulse input usable only with differential. Only 1.5 m cables usable with open collector. *3 When “CC-Link direct input type” is selected for controller/driver types, I/O cable is not included. Only “Nil”, “S” or “T” can be selected. Motor mounting position: In-line Nil Without controller/driver 6N LECP6/LECA6 (Step data input type) NPN 6P PNP 1N LECP1*2 (Programless type) NPN 1P PNP MJ LECPMJ*2 *3 (CC-Link direct input type) . AN LECPA*2 *4 (Pulse input type) NPN AP PNP Symbol Type Motor mounting position Top/Parallel In-line Nil Ends tapped (Standard)*2 U Body bottom tapped L Foot . F Rod flange*2 G Head flange*2 *4 . D Double clevis*3 . Nil Without cable S Standard cable*2 R Robotic cable (Flexible cable) Nil Without cable 1 1.5 3 3 5 5 8 8* A 10* B 15* C 20* Nil Without cable (Without communication plug connector*3) 1 1.5 3 3*2 5 5*2 S Straight type communication plug connector*3 T T-branch type communication plug connector*3 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters A