【DO!BOOK・ページリンク】
p-e11-7-25a   160 / 173

BOOKをみる

10秒後にBOOKのページに移動します


156-2 Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 25A-LEJS AC Servo Motor Driver type -@type -#type Series LECYM LECYU Applicable network MECHATROLINK-2 MECHATROLINK-3 Control encoder Absolute 20-bit encoder Communication device USB communication, RS-422 communication Power supply voltage (V) 200 to 230 VAC (50/60 Hz) * Copper and zinc materials are used for the motors, cables, controllers/drivers. Compatible Compatible Drivers Solid state auto switches should be ordered separately. For details about auto switches, refer to page 164. Applicable stroke table*4 祐tandard *4 Consult with SMC for non-standard strokes as they are produced as special orders. w Size e Motor type*1 Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 RoHS Symbol Type Output [W] Actuator size Compatible driver *2 V6 AC servo motor (Absolute encoder) 100 40 LECYM2-V5 LECYU2-V5 V7 200 63 LECYM2-V7 LECYU2-V7 *1 For motor type V6, the compatible driver part number suffix is V5. *2 For details about the driver, refer to the WEB catalog. *3 Refer to the table below for details. t Stroke [mm]*3 200 to 1500 Stroke Model [mm] 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 . LEJS63 . y Motor option Nil Without option B With lock r Lead [mm] Symbol LEJS40 LEJS63 H 24 30 A 16 20 B 8 10 40 63 25A-LEJS H 40 A 500 q w e r t y u i o !0 q Accuracy V6 Nil Basic type H High precision type How to Order Series compatible with secondary batteries LEJS40, 63 u Cable type*5, *6 Nil Without cable S Standard R Robotic (Flexible) *5 When the driver type is selected, the cable is included. Select cable type and cable length. *6 The motor and encoder cables are included. (The lock cable is included when the motor with lock option is selected.) o Driver type*5 Compatible driver Power supply voltage [V] Nil Without driver . M2 LECYM2-Vm 200 to 230 U2 LECYU2-Vm 200 to 230 i Cable length [m] *5, *7 Nil Without cable 3 3 5 5 A 10 C 20 *7 The length of the motor, encoder and lock cables are the same. !0 I/O cable length [m]*8 Nil Without cable H Without cable (Connector only) 1 1.5 *8 When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to the WEB catalog if I/O cable is required. * Specifications and dimensions for the 25A-series are the same as the standard products compatible with MECHATROLINK. Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters A