【DO!BOOK・ページリンク】
p-e11-7-25a   15 / 173

BOOKをみる

10秒後にBOOKのページに移動します


FREE LOCK FREE LOCK LOCK FREE How to Order Manifold 25A SS5Y 5 10 F 1 05 C6 Nil Dュ Symbol Mounting Direct mounting DIN rail mounting Symbol 02 12 02 24 Stations Note 2 stations 12 stations 2 stations 24 stations F: D-sub connector (25 pins) Double wiring Note 1) Specified layout Note 2) (Available up to 24 solenoids) Note 1) Enter the number of stations inside ュ. (Refer to “DIN Rail Option” above.) Note 2) Only direct mounting is available for Type 11 (Bottom ported). U Nil S Internal pilot Internal pilot, Built-in silencer UDB U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 24 stations) . 3/5(E) port is plugged for the built-in silencer type. q w e r t y u i o 5 SY5000 q Series t Valve stations y P, E port entry u SUP/EXH block assembly o Mounting 10 11 Side ported Bottom ported w Type F: D-sub connector (25 pins) e Connector type 1: Upward 2: Lateral r Connector entry direction Nil 03 24 Standard length With DIN bracket (Without DIN rail) For 3 stations For 24 stations Specify a longer rail than the total length of specified stations. Note 1) Double wiring: 2-position single, double, 3-position and 4-position valves can be used on all manifold stations. Use of a 2-position single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications on the manifold specification sheet. (Note that 2-position double, 3-position and 4-position valves cannot be used where single wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. DIN rail option Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. i A, B port size (Metric) Symbol P, E port size (One-touch fittings) C4 C6 C8 CM. A, B port o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting Straight port, mixed sizes SY5000 o10 SY5000 o10 Type 10/ Side ported Type 11/ Bottom ported Straight . Indicate the sizes on the manifold specification sheet in the case of “CM”. . The direction of P, E port fittings is the same as for A, B port. Type 10 Side Ported Type 11 Bottom Ported Plug-in Connector Connecting Base D-sub Connector Series 25A-SY5000 RoHS 13