【DO!BOOK・ページリンク】
p-e11-7-25a   159 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Series compatible with secondary batteries How to Order 156-1 Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 25A-LEJS AC Servo Motor LEJS40, 63 Compatible Compatible Drivers Driver type type Series LECSS-T Applicable network SSCNET3/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60Hz) * Copper and zinc materials are used for the motors, cables, controllers/drivers. Solid state auto switches should be ordered separately. For details about auto switches, refer to page 164. Applicable stroke table*4 祐tandard *4 Consult with SMC for non-standard strokes as they are produced as special orders. Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 RoHS e Motor type*1 Symbol Type Output [W] Actuator size Compatible driver *2 T6 AC servo motor (Absolute encoder) 100 40 LECSS2-T5 T7 200 63 LECSS2-T7 *1 For motor type T6, the compatible driver part number suffix is T5. *2 For details about the driver, refer to the WEB catalog. *3 Refer to the table below for details. t Stroke [mm]*3 200 to 1500 Stroke Model [mm] 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 . LEJS63 . y Motor option Nil Without option B With lock r Lead [mm] Symbol LEJS40 LEJS63 H 24 30 A 16 20 w Size B 8 10 40 63 25A-LEJS H 40 A 500 q w e r t y u i o !0 T6 q Accuracy Nil Basic type H High precision type u Cable type*5, *6, *7 Nil Without cable S Standard R Robotic (Flexible) *5 When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2 : Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil: Without cable and driver *6 The motor and encoder cables are included. (The lock cable is included when the motor with lock option is selected.) *7 Standard cable entry is “(A) Axis side”. !0 I/O cable length [m]*9 Nil Without cable H Without cable (Connector only) 1 1.5 *9 When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to the WEB catalog if I/O cable is required. o Driver type*5 Compatible driver Power supply voltage [V] Nil Without driver . S2 LECSS2-Tm 200 to 240 i Cable length [m] *5, *8 Nil Without cable 2 2 5 5 A 10 *8 The length of the motor, encoder and lock cables are the same. * Specifications and dimensions for the 25A-series are the same as the standard products compatible with SSCNET#/H. A