【DO!BOOK・ページリンク】
p-e11-7-25a   158 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Series compatible with secondary batteries * Specifications and dimensions for the 25A-series are the same as standard products. AC Servo Motor How to Order 156 Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 25A-LEJS LEJS40, 63 Compatible Drivers Solid state auto switches should be ordered separately. For details about auto switches, refer to page 164. Applicable stroke table*4 祐tandard *4 Consult with SMC for non-standard strokes as they are produced as special orders. *1 For motor type “S2” and “S6”, the compatible driver part number suffixes are “S1” and “S5” respectively. *2 For details about the driver, refer to the WEB catalog. w Size *6 The motor and encoder cables are included. (The lock cable is included when the motor with lock option is selected.) *7 Standard cable entry is “(A) Axis side”. *8 The length of the motor, encoder and lock cables are the same. u Cable type*5, *6, *7 i Cable length [m]*5, *8 e Motor type*1 o Driver type*5 *5 When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 RoHS Compatible drivers Power supply voltage (V) Nil Without driver . A1 LECSA1-Sョ 100 to 120 A2 LECSA2-Sョ 200 to 230 B1 LECSB1-Sョ 100 to 120 B2 LECSB2-Sョ 200 to 230 C1 LECSC1-Sョ 100 to 120 C2 LECSC2-Sョ 200 to 230 S1 LECSS1-Sョ 100 to 120 S2 LECSS2-Sョ 200 to 230 Symbol Type Output [W] Actuator size Compatible drivers *2 S2 AC servo motor (Incremental encoder) 100 40 LECSAョ-S1 S3 AC servo motor (Incremental encoder) 200 63 LECSAョ-S3 S6 AC servo motor (Absolute encoder) 100 40 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 S7 AC servo motor (Absolute encoder) 200 63 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 Nil Without cable S Standard cable R Robotic cable (Flexible cable) Nil Without cable 2 2 5 5 A 10 *3 Refer to the table below for details. t Stroke [mm]*3 200 to 1500 Stroke Model [mm] 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 . LEJS63 . y Motor option Nil Without option B With lock r Lead [mm] Symbol LEJS40 LEJS63 H 24 30 A 16 20 B 8 10 40 63 Driver type Pulse input type/ Positioning type Pulse input type CC-Link direct input type SSCNET# type Series LECSA LECSB LECSC LECSS Number of point tables Up to 7 . Up to 255 . Pulse input キ キ . . Applicable network . . CC-Link SSCNET3 Control encoder Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Communication function USB communication USB communication, RS422 communication USB communication, RS422 communication USB communication Power supply voltage (V) 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) * Copper and zinc materials are used for the motors, cables, controllers/drivers. 25A-LEJS H 40 A 500 q w e r t y u i o !0 q Accuracy S2 Nil Basic type H High precision type !0 I/O cable length [m]*9 Nil Without cable H Without cable (Connector only) 1 1.5 *9 When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to the WEB catalog if I/O cable is required. Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters A