【DO!BOOK・ページリンク】
p-e11-7-25a   153 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Series 25A-VX21/22/23 RoHS Symbol 1 Size Valve type Size 1 2 Size 2 3 Size 3 Single unit N.C. Single unit N.C. Single unit N.C. Symbol H J K L M N H J L M H J K L M N P Body material Stainless steel Stainless steel Stainless steel Orifice diameter 4 7 4 7 5 8 10 5 8 10 10 2 3 5 2 3 5 Port size 1/4 3/8 1/2 1/4 3/8 1/8 1/4 25A VX2 1 4 A A Fluid 2 3 4 For water For oil For medium vacuum For other special options, refer to the standard products. 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light G thread NPT thread Bracket interchangeable with old type Size/Valve type Voltage/Electrical entry Symbol A Voltage Electrical entry 24 VDC B C D E F G H J K L M N P Q R S T U V W Y Z 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Other voltages and electrical options Body: Aluminum or Resin How to Order (Single Unit) Direct Operated 2 Port Solenoid Valve For Water Single Unit For Oil Single Unit For Medium Vacuum Single Unit Body material/Port size/Orifice diameter Grommet Grommet With surge voltage suppressor DIN terminal With surge voltage suppressor Conduit terminal With surge voltage suppressor Conduit With surge voltage suppressor Flat terminal Common Specifications N.C. FKM Class B Rc Valve type Seal material Coil insulation type Thread type Series compatible with secondary batteries . Specifications and dimensions for the 25A-series are the same as standard products. Coil mounting screw: made of stainless steel or electroless nickel plating Outer package of coil: Resin A 151