【DO!BOOK・ページリンク】
p-e11-7-25a   152 / 173

BOOKをみる

10秒後にBOOKのページに移動します


For Air Single Unit VX2 1 0 A A Size/Valve type Symbol 1 Size Valve type Size 1 2 Size 2 3 Size 3 Single unit N.C. Single unit N.C. Single unit N.C. Body material/Port size/Orifice diameter Symbol A B C D E F G H J K L M N A B D E H J L M A B C D E F H J K L M N Body material Aluminum Resin Aluminum Resin Aluminum Resin Orifice diameter 2 3 5 2 3 5 2 3 5 2 3 5 5 8 10 5 8 10 10 5 8 10 5 8 10 4 7 4 7 4 7 4 7 Port size 1/8 1/4 o6 One-touch fitting o8 One-touch fitting 1/4 3/8 1/2 o10 One-touch fitting o12 One-touch fitting 1/4 3/8 o8 One-touch fitting o10 One-touch fitting Voltage/Electrical entry Fluid 0 For air Common Specifications N.C. NBR Class B Rc Valve type Seal material Coil insulation type Thread type For other special options, refer to the standard products. 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Low concentration ozone resistant (Seal material: FKM) Oil-free G thread NPT thread Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages and electrical options Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Series 25A-VX21/22/23 RoHS . Specifications and dimensions for the 25A-series are the same as standard products. 25A Series compatible with secondary batteries Direct Operated 2 Port Solenoid Valve How to Order (Single Unit) Grommet Grommet With surge voltage suppressor DIN terminal With surge voltage suppressor Conduit terminal With surge voltage suppressor Conduit With surge voltage suppressor Flat terminal 150 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters A