【DO!BOOK・ページリンク】
p-e11-7-25a   149 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Series 25A-PFM7 PFM7 10 C6 A Lead wire with connector (2 m) Rubber cover for connector (Silicon rubber) W M W 7 . . . . . . . . . . 01 02 N01 N02 F01 F02 C6 C8 Rc1/8 Rc1/4 NPT1/8 NPT1/4 G1/8 G1/4 o6 One-touch fitting o8 (5/16") One-touch fitting 10 25 50 11 25A Series compatible with secondary batteries R T Panel mount adapter (For without flow adjustment valve) ZS-33-J . Digital flow switch with flow adjustment valve is not standard product. It can be supplied as Made-to-Order separately. ABCDEFGH . . . 2-Color Display Digital Flow Switch Integrated display Integrated display How to Order Type Integrated display 0.2 to 10 (5) L/min 0.5 to 25 (12.5) L/min 1 to 50 (25) L/min 2 to 100 (50) L/min . ( ): Fluid: CO2 Rated flow range (Flow rate range) Port size Symbol Description Flow rate range 10 25 50 11 Piping entry direction Nil L Straight Bottom Note 3) User can select from accumulated value external reset, auto-shift and auto-shift zero. 2 NPN outputs 2 PNP outputs 1 NPN output + Analog output (1 to 5 V) 1 NPN output + Analog output (4 to 20 mA) 1 PNP output + Analog output (1 to 5 V) 1 PNP output + Analog output (4 to 20 mA) 1 NPN output + External input Note 3) 1 PNP output + External input Note 3) Unit specifications With unit switching function Note 2) Fixed SI unit Note 1) Nil M Note 1) Fixed unit: Instantaneous flow rate: L/min Accumulated flow: L Note 2) Under Japan's new Measurement Act, this is only for overseas sales. (SI units are to be used inside Japan.) Output specifications . Specifications and dimensions for the 25A-series are the same as standard products. Calibration certificate None With calibration certificate Nil A With operation manual (Japanese and English) None Nil N Operation manual . The certificate is written in English and Japanese. Other languages are available as specials. Option 1 Option 2 Nil None Bracket (For without flow adjustment valve) 25A-ZS-33-M Mounting screw (Accessory) Mounting bracket Panel mount adapter B Panel mount adapter A Panel 147