【DO!BOOK・ページリンク】
p-e11-7-25a   147 / 173

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Series 25A-ZSE40A(F)/25A-ISE40A 2-Color Display High-Precision Digital Pressure Switch ISE40A 01 X SDPC M Rated pressure range ISE40A ZSE40A ZSE40AF .0.1 to 1 MPa 0 to .101 kPa .100 to 100 kPa Option 2 Symbol Nil K Calibration certificate . キ Unit specifications With unit switching function Note 1) Fixed SI unit Note 2) With unit switching function Note 1) (Initial value psi) Nil M P M12 4-pin pre-wired connector (Lead wire length 0.5 m) Without connector (Lead wire length 2 m) SDPC Nil Wiring specifications Option 1 None Panel mount adapter ZS-35-C ZS-35-F Panel mount adapter + Front protective cover E F Nil Piping specifications R1/8 (With M5 female thread) 01 25A Series compatible with secondary batteries RoHS Output specifications NPN open collector 1 output + Analog voltage output/Auto-shift switching NPN open collector 1 output + Analog current output/Auto-shift switching PNP open collector 1 output + Analog voltage output/Auto-shift switching PNP open collector 1 output + Analog current output/Auto-shift switching NPN open collector 2 outputs PNP open collector 2 outputs NPN open collector 2 outputs + Copy function PNP open collector 2 outputs + Copy function NPN open collector 2 outputs + Analog voltage output/Auto-shift switching NPN open collector 2 outputs + Analog current output/Auto-shift switching PNP open collector 2 outputs + Analog voltage output/Auto-shift switching PNP open collector 2 outputs + Analog current output/Auto-shift switching X Y R S T V X Y R S T V Symbol Wiring specifications SDPC Nil Note 1) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. Note 2) Unit: kPa, MPa Note) All texts in both English and Japanese Note) Secondary Batteries (25A) Specifications 1. Piping port material: Stainless steel 2. Without insert thread for bracket mounting Others are the same as standard products. R1/8 M5×0.8 2. Without insert thread 1. Piping port 145